??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
PMM - Adjustable pressure switches with screw terminals
Bill of material
PMM10ABN18K
MDL
Model
PMM
RNG
Pressure range
bar
CNT
Contact type
CRP
Body material
MMB
Membrane material
FLT
Process connection
TAR
Set-point adjustment
TARVAL
Set-point value
bar
GLD
Gold contacts for low current
SMRZ
Snubber for pressure picks
SGRS
Degreased for oxygen
TGAS
Tested for applications with gas
CRT
Certifications
CRTN
Certifications
-
PMAX
Maximum static pressure
300 bar
TENSMAX
Maximum Voltage
48 V(ac)
CURRMAX
Max resistive current
0.5 A
IP
IP Protection
00
TMIN
Minimum temperature
-5 °C
TMAX
Maximum temperature
60 °C