??
카탈로그 탐색
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PMSU, PMUU - Perforated Metal - U-Shaped
Bill of material
PMSU1-60-30-30-0.5
PN
Part No.
MAT
Material
ST
Surface Treatment
Bright Chromate
D
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
+/- 1.0 mm
H
H 1mm Increment
mm
HTOL
H Tolerance
+/- 0.5 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
P
mm
PR
Perforated Rate
%
ALT1
Mounting Holes
DD
d
mm
F
F 1mm Increment
mm
G
G 1mm Increment
mm