??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Souchier
Description
Pneumatic AERODAC
Bill of material
06630-0-1-1-300
LODDEST
LOD Destination
LODLEVEL
LOD Level
OPT1
Option 1
DCM/DAC
OC
Opening / Closing
OPT2
Option 2
CARTOUCHECO2
Single use gas bottle
g
ENERGY
Energy
MODE
Mode
TENSION
Voltage
REFNR
Reference number
06630-0
R
Ø
50 mm
LO
Length
335 mm
H
Height
520 mm
W
Width
560 mm
D
Depth
105 mm
MODULEREF
Module reference
-