??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Camozzi
Description
Pneumaticly actuated valve - size 10.5
Bill of material
E721-33
MOD
Mod.
A
29.0 mm
B
mm
C
mm
ATT1
Ports 1-3-5
M5
ATT2
Ports 2-4
M5
PM
min. pilot p.
1 bar
PD
working p.
-0.9/ 7 bar
PT
Flow rate
200 Nl/min
INFO
Infotext
Information
Infotext