??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP68 - Probe/needle sleeve (for PCB testing) standard type with a minimum installation center distance of 56mil/1.40mm and a maximum travel of 4.2mm
Bill of material
PNP68-A
CODE
code
PNP68
TYPE1
type1
probe
TYPE2
type2
PCB testing dedicated
MAT1
Needle tube material
Phosphorous copper
MAT2
Spring material
SUS304
MAT3
Needle shaft material
SK4
SUR1
surface treatment
Gold plating
OPT
Optional needle sleeve
PRN68
NEE
Needle axis shape
INS
Installation clearance
1.4 mm
WOR
Work itinerary
2.9 mm
MAX
Maximum stroke
4.2 mm
WOR1
Work resilience
90.0 g
RAT
Rated current
≤2 A
CON
contact resistance
≤60
REP
Replacement reference usage frequency
20WANCI
LINK
WEBSITE LINK
WEBSITE LINK