您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
S55392-C200-A100
Siemens Building Technologies AMERICAS Portfolio
HVAC products
OEM products
ACS
Close control
Climatix controllers
POL220.05
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_bt_us/hvacproducts/oemproducts/acs/closecontrol/climatixcontrollers/pol22005/pol220_05_s55392-c200-a100.prj},{NB=POL220.05 Econ Controller RP 0-10Vdc(0)},{SA810ID03=S55392-C200-A100},{SA700ID005=0.000},{SA700ID006=0.000},{SA700ID011=0.000},{SA700ID012=0.000},{SA71015ID004=0.000},{SA71015ID005=0.000},{SA71015ID006=0.000},{SA71015ID007=0.000},{SA700ID007=MIN},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{SA700ID04=POL220.05 Econ Controller RP 0-10Vdc},{SA110ID05=POL220.05},{SA100ID04=Without display},{SA200ID03=-1.00000001504747e+30},{BUSPROTOCOL=},{SA400ID03=-1.00000001504747e+30},{SA740ID04=-1.00000001504747e+30},{SA460ID03=},{LINK=http://www.siemens.com/btproduct?S55392-C200-A100},{SA810ID04=S55392-C200-A100},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
POL220.05_S55392-C200-A100
Bill of material
S55392-C200-A100
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
POL220.05 Econ Controller RP 0-10Vdc
POL220.05 Econ Controller RP 0-10Vdc
SA110ID05
Product type (ASN)
POL220.05
POL220.05
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000
F
SA700ID006
Man. ambient temperature (in operation)
0.000
F
SA700ID011
Min. ambient humidity (in operation)
0.000
% r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000
% r.F.
SA71015ID004
Width
0.000
Inch
SA71015ID005
Depth
0.000
Inch
SA71015ID006
Height
0.000
Inch
SA71015ID007
mass (net)
0.000
lb
SA460ID03
Housing front color
F
SA810ID03
Producer order number
S55392-C200-A100
S55392-C200-A100
SA810ID04
DATANorm
S55392-C200-A100
S55392-C200-A100
SA810ID06
GTIN number
7612914108111
7612914108111
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC001101
ETIMCLASSN
ETIM classname
Room temperature controller for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
UNICLASS code
Pr_75_50_18_16
SA010ID02
52
SA110ID04
Operating and monitoring systems series designation
POL..