??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
POL871.72/STD_S55626-H517-C100
Bill of material
S55626-H517-C100
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
POL871.72/STD HMI Front Panel 240x128 d
SA110ID05
Product type (ASN)
POL871.72/STD
BUSPROTOCOL
BUS protocol
Modbus
SA700ID005
Min. ambient temperature (in operation)
14.000 F
SA700ID006
Man. ambient temperature (in operation)
122.000 F
SA700ID011
Min. ambient humidity (in operation)
10.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
90.000 % r.F.
SA71015ID004
Width
6.800 Inch
SA71015ID005
Depth
1.300 Inch
SA71015ID006
Height
3.800 Inch
SA71015ID007
mass (net)
0.500 lb
SA460ID03
Housing front color
F
SA810ID03
Manufacturer order number
S55626-H517-C100
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC002504
ETIMCLASSN
ETIM classname
HMI enclosure
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23 11
OMNICLASS
OmniClass title
HVAC Main Control Panels
UNICLASSC
UNICLASS code
Pr_75_75_30_41
SA010ID03