??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
POL8T2.70/STD_S55626-H827-A100
Bill of material
POL8T2.70/STD Climatix Touch-Panel 7 in
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
SA700ID04
Product name
POL8T2.70/STD Climatix Touch-Panel 7 in
SA110ID05
Produkttyp (ASN)
POL8T2.70/STD
PREVIEW
Preview
SA100ID04
ASK41NF07SP Manual adjuster
Min. transport temperature
SA700ID005
Min. ambient temperature (in operation)
14.000 F
SA700ID006
Max. ambient temperature (in operation)
122.000 F
SA700ID011
Min. ambient humidity (in operation)
10.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
90.000 % r.F.
SA71015ID004
Width
8.900 Inch
SA71015ID005
Depth
1.600 Inch
SA71015ID006
Height
6.000 Inch
SA71015ID007
mass (net)
1.400 lb
SA810ID03
Manufacturer order number
S55626-H827-A100
SA810ID04
Datanorm number
S55626-H827
SA810ID06
GTIN number
4047625006303
SA810ID10
Description text
Climatix POL8T2.70/STD Touch panel
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC000783
ETIMCLASSN
ETIM Classname
Signalling and operation panel for bus system
IFCEXPORT
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13
OMNICLASS
OmniClass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_40_30_86_88