??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PORTOLE+ OVAL - Oval mirror with frosted glass edge that diffuses light
Bill of material
S872258WM
CODE
Code
S872258WM
LODDEST
LOD Destination
LODLEVEL
LOD Level
BT
Bluetooth
WT
Watt
31 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S872090
SDESCR1
Very Short Description 1
INDA Sp.arr.ov.c/luce S872258WM
SDESCR2
Very Short Description 2
PORTOLE+ L50xH80xP3,5 Bianco opaco
ARTDESC
Article Description
Brand: INDA Serie: PORTOLE+ Specchio d arredo ovale con luce Prod. No.: S872258WM L50xH80xP3,5 Bianco opaco
INTERCODE
International Codes
EAN-13:8021586846471
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
WIDTH
Width
50 cm
DEPTH
Depth
3.5 cm
WEIGHT
Weight
8.5 kg
SER
Series
Portole+
LINE
Line
Mirror with Lighting
MOD
Model
S872090
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S87
FINSTRUT
Frame finish
Matt White