??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PORTOLE+ ROUND - Round mirror with frosted glass edge that diffuses light
Bill of material
S873220WM
CODE
Code
S873220WM
LODDEST
LOD Destination
LODLEVEL
LOD Level
HEIGHT
Height
cm
RA
Steam-free
BT
Bluetooth
WT
Watt
35
MAT2
Frame finish
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S873220WM
SDESCR1
Very Short Description 1
INDA Sp.arr.tondo c/luce S873220WM
SDESCR2
Very Short Description 2
PORTOLE+L80xH80xP3.5 Bianco opaco
ARTDESC
Article Description
Brand: INDA Serie: PORTOLE+ Specchio d arredo tondo con luce Prod. No.: S873220WM L80xH80xP3.5 Bianco opaco
INTERCODE
International Codes
EAN-13:8021586846488
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
80 cm
DEPTH
Depth
3.5 cm
WEIGHT
Weight
10 kg
SER
Series
Portole+
LINE
Line
Mirror with Lighting
MOD
Model
S873220WM
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S87
FINSTRUT
Frame finish
Matt White