??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
Positioniersystem ALLZ 203, 204 - Belt drive
Bill of material
ALLZ203000007000992
TYP
Type designation
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FWG
Guide rod size
FPA
Choice of guide body profile
AV
Drive version
L
Basic length
mm
CNSORDERNO
Order number
INFO
Data sheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Height
mm
CX
Width
200 mm
CY
Height
97 mm
D
Width
mm
E
Length
mm
F
Height
mm
G
Height
mm
HX
Width
180.5 mm
HY
Height
124.5 mm
I
Width
20 mm
J
Height
14.5 mm
K
Height
mm
N
for
M 16
O
Length
182
P
Width
110 mm
R
Distance
96.0
S
Height
30 mm
T
Height
57 mm
U
Diameter
90 mm
V
Distance
80 mm
W
Diameter
10 mm
X
Height
49.5 mm
Y
Distance
50 mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg
ZR
Belt
8M100
ZS
mm/rev.
224
ZZ
Number of teeth
28
ZP
Shaft
30x55
PS
Key
8x7x50
KP
Coupling
24
H1
Distance
mm
H2
Distance
mm
H3
Distance
mm
H4
Distance
mm
M1
Threaded hole
M12