??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
Positioniersystem ALLZ 203, 204 - Roller guide unit without drive
Bill of material
ALLR203000000000780
TYP
Type designation
ALLR 203
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FWG
Guide rod size
FPA
Choice of guide body profile
L
Basic length
mm
CNSORDERNO
Order number
INFO
Data sheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Height
mm
CX
Width
200 mm
CY
Height
97 mm
D
Width
mm
F
Height
139.6 mm
G
Height
mm
H
Width
180.5 mm
K
Height
mm
N
for
M 16
O
Length
60
P
Width
20 mm
R
Distance
96.0
S
Height
30 mm
T
Height
57 mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg
E
Distance
mm
H1
Distance
mm
H2
Distance
mm
H3
Distance
mm
H4
Distance
mm
M1
Threaded hole
M12