??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system E 40, 60, 60S, 80, 80S - Roller guide unit without drive
Bill of material
E60000000000386
TYP
Type designation
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Distance
mm
C
Height
mm
D
Width
10 mm
E
Width
mm
F
Height
7 mm
G
Height
12.5 mm
H
Height
mm
K
Height
mm
MM
for
OO
for
P
Width
mm
R
Distance
GG
Basic weight
kg
G1
Weight per 100 mm
kg