카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
EGT401000000370(Q=117)
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Spindle driven positioning systems EG – EL
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_1_eg_el_spindle/egt_egk_asmtab.prj},{NB=EGT401000000370(Q=117)(200,0)},{TYP=EGT/K 40},{BG=40},{Q=117},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1},{FPA=0},{STA=0},{AV=0},{SAW=0},{SGK=},{ASM=},{INFO=Produktdatenblatt},{A=70},{B=0},{C=58},{D=48},{E=18},{F=47},{H=0},{J=35},{K=64},{MM=-},{NN=M 6},{OO=M 6},{P=25},{R=3x3x25},{S=10x27},{T=6.5},{GG=1.3},{G1=0.36},{DPL=8.2},{CVF=8},{PPATH=assemblies/egt_egk_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system EGT/EGK 30, 40, 60, 80 (Spindle drives) - Trapezoidal or ballscrew spindle driven positioning systems
Bill of material
EGT401000000370(Q=117)
TYP
Type designation
EGT/K 40
EGT/K 40
Q
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
HUB
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
HUBST
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
SP
Spindle
Trapezoidal thread
Ballscrew
Trapezoidal thread
Ballscrew
SPA
Selection of screw
right hand (Standard)
left hand (Ballscrew by inquiry)
right - left hand
divided spindle
right hand (Standard)
left hand (Ballscrew by inquiry)
right - left hand
divided spindle
FPA
Choice of guide body profile
Standard
corrosion-protected guide rods (only size 30) and screws
Standard
corrosion-protected guide rods (only size 30) and screws
STA
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
AV
Drive version
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
SAW
Selection of screw
Tr 18x4
Tr 18x8
Tr 18x4
Tr 18x8
SGK
Ballscrew pitch accuracy
only for Ballscrew
only for Ballscrew
ASM
End play of ball nut
only for Ballscrew
only for Ballscrew
L
Basic length
170
170
mm
CNSORDERNO
Order number
EGT401000000370(Q=117)
EGT401000000370(Q=117)
INFO
Datasheet
Product datasheet
LMAX
Total length
370
370
mm
A
Width
70
70
mm
B
Distance
0
0
mm
C
Height
58
58
mm
D
Diameter
48
48
mm
E
Distance
18
18
mm
F
Distance
47
47
mm
H
Height
0
0
mm
J
Height
35
35
mm
K
Height
64
64
mm
MM
for
-
-
NN
for
M 6
M 6
OO
for
M 6
M 6
P
Width
25
25
mm
R
Key
3x3x25
3x3x25
S
Ø x length
10x27
10x27
T
Diameter
6.5
6.5
mm
GG
Basic weight
1.3
1.3
kg
G1
Weight per 100 mm
0.36
0.36
kg