카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
EGTH401000000455
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Spindle driven positioning systems EG – EL
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_1_eg_el_spindle/egth_egkh_asmtab.prj},{NB=EGTH401000000455(200,0)},{TYP=EGTH/KH 40},{BG=40},{Q=190},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1},{FPA=0},{SAW=0},{SGK=},{ASM=},{L=255},{INFO=Produktdatenblatt},{A=70},{B=0},{C=58},{D=48},{E=18},{F=47},{G=50},{H=0},{J=35},{JJ=7.6},{K=70},{MM=-},{NN=M 6},{OO=-},{P=25},{R=3x3x25},{S=10x27},{T=6.5},{GG=3.0},{G1=0.44},{DPL=8.2},{CVF=8},{BGLS=40},{PPATH=assemblies/egth_egkh_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system EGTH/EGKH 40, 60, 80 (Spindle drives) - Trapezoidal or ballscrew spindle driven positioning systems
Bill of material
EGTH401000000455
TYP
Type designation
EGTH/KH 40
EGTH/KH 40
Q
Carriage length
190
190
mm
HUB
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
HUBST
Overrun
mm
값 입력 HUBST
Overrun
mm
cm
inch
ft
확인
SP
Spindle
Trapezoidal thread
Ballscrew
Trapezoidal thread
Ballscrew
SPA
Selection of screw
right hand
left hand
right hand
left hand
FPA
Choice of guide body profile
Standard
corrosion-protected screws
Standard
corrosion-protected screws
SAW
Selection of screw
Tr 18x4
Tr 18x8
Tr 18x4
Tr 18x8
SGK
Ballscrew pitch accuracy
only for Ballscrew
only for Ballscrew
ASM
End play of ball nut
only for Ballscrew
only for Ballscrew
L
Basic length (L+100)
255
255
mm
CNSORDERNO
Order number
EGTH401000000455
EGTH401000000455
INFO
Datasheet
Product datasheet
LMAX
Total length
455
455
mm
A
Width
70
70
mm
B
Distance
0
0
mm
C
Width
58
58
mm
D
Diameter
48
48
mm
E
Distance
18
18
mm
F
Distance
47
47
mm
G
Width
50
50
mm
H
Height
0
0
mm
J
Height
35
35
mm
K
Height
70
70
mm
MM
for
-
-
NN
for
M 6
M 6
OO
for
-
-
P
Width
25
25
mm
R
Key
3x3x25
3x3x25
S
Ø x length
10x27
10x27
T
Diameter
6.5
6.5
mm
GG
Basic weight
3.0
3.0
kg
G1
Weight per 100 mm
0.44
0.44
kg