카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
ELVZ80100004100575
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Belt driven positioning systems EL
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_3_el_belt/elvz_asmtab.prj},{NB=ELVZ80100004100575(200,-100,194)},{TYP=ELVZ 80},{BG=80},{Q=194},{HUB=200},{HUBST=-100},{RA=1},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=117},{C=102},{D=80},{E=40},{F=88},{G=10.5},{H=30.5},{J=70.0},{K=121},{MM=M6},{NN=M10},{OO=M10},{P=90},{T=8.5},{U=38},{V=47},{W=18},{X=40},{Y=50},{Z=M8},{ZG=8},{GG=10.0},{G1=1.00},{ZR=5M25},{VH=110},{ZZ=22},{S=18 h6 x 45},{R=6x6x40},{DPL=12},{BGLS=80},{CVF=8},{PPATH=assemblies/elvz_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system ELVZ 60, 60S, 80, 80S, 100, 125 (Internal belt drive) - Belt driven positioning systems
Bill of material
ELVZ80100004100575
TYP
Type designation
ELVZ 80
ELVZ 80
Q
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
HUB
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
HUBST
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
RA
Belt Connection
Belt connection right ✔
Belt connection right
Belt connection right
Belt connection left
Belt connection left
Belt connection right - Two carriages moving in opposite directions
Belt connection right - Two carriages moving in opposite directions
Belt connection left - Two carriages moving in opposite directions
Belt connection left - Two carriages moving in opposite directions
FPA
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
STA
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
AV
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 4
Version 4
Version 5
Version 5
Version 6
Version 6
Version 7
Version 7
Version 8
Version 8
Version 9
Version 9
L
Basic length
375
375
mm
CNSORDERNO
Order number
ELVZ80100004100575
ELVZ80100004100575
INFO
Datasheet
Product datasheet
LMAX
Total length
575.000
575.000
mm
A
Width
170
170
mm
B
Distance
117
117
mm
C
Width
102
102
mm
D
Diameter
80
80
mm
E
Distance
40
40
mm
F
Distance
88
88
mm
G
Height
10.5
10.5
mm
H
Height
30.5
30.5
mm
J
Height
70.0
70.0
mm
K
Height
121
121
mm
MM
for
M6
M6
NN
for
M10
M10
OO
for
M10
M10
P
Length
90
90
mm
T
Diameter
8.5
8.5
mm
U
Distance
38
38
mm
V
Diameter
47
47
mm
W
standard shaft
18
18
mm
X
Distance
40
40
mm
Y
Distance
50
50
mm
Z
Thread
M8
M8
GG
Basic weight
10.0
10.0
kg
G1
Weight per 100 mm
1.00
1.00
kg
ZR
Belt
5M25
5M25
VH
Feed per turn
110
110
mm/U
ZZ
Number of teeth
22
22
S
Ø x length
18 h6 x 45
18 h6 x 45
R
Key
6x6x40
6x6x40