??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system HSZ 80 - Belt driven positioning systems
Bill of material
HSZ8010000710649
TYP
Type designation
HSZ 80
FPA
Choice of guide body profile
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
STA
Choice of carriages
AV
Drive version
L
Basic length
449 mm
CNSORDERNO
Order number
HSZ8010000710649
INFO
Datasheet
Product datasheet
LMAX
Total length
649 mm
Q1
Carriage length
240 mm
Q2
Carriage length
170 mm
A
Width
100 mm
AB
Width x Height
80 mm
B
Width
77.76 mm
D
Diameter
68 mm
E
Height
80 mm
F
Distance
60 mm
G
Height
97.0 mm
M
for
M 8x6
P1
Width
90 mm
P3
Length
98 mm
T
Thread
M8
U1
Distance
150 mm
U2
Distance
50 mm
X
Height
50 mm
Y
Length
40 mm
GG
Basic weight
7.10 kg
G1
Weight per 100 mm
0.95 kg
ZAP
Ø x length
18 h6 x 45
R
Key
6x6x40
KP
Coupling
19
ZR
Belt
8M 30
ZS
Pulley
192 mm/U
ZZ
Number of teeth
24