카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
LLR40000000100329
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Belt driven positioning system LL
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_15_ll_belt/llr_60_80_asmtab.prj},{NB=LLR40000000100329(0)},{TYP=LLR 40},{BG=40},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{INFO=Produktdatenblatt},{A=40},{B=15},{C1=10},{C2=12},{C3=14},{G=42.0},{M=M 4x6},{N=M 4},{P2=4},{GG=0.371},{G1=0.212},{DPL=MIN},{YW=MIN},{QX=MIN},{DW=MIN},{QL=MIN},{PPATH=assemblies/llr60_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system LLR 40, 60, 80 - Roller guide without drive
Bill of material
LLR40000000100329
TYP
Type designation
LLR 40
LLR 40
HUB
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
HUBST
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
FPA
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
STA
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
L
Basic length
129
129
mm
CNSORDERNO
Order number
LLR40000000100329
LLR40000000100329
INFO
Datasheet
Product datasheet
LMAX
Total length
329
329
mm
A
Width
40
40
mm
B
Width
15
15
mm
C1
Distance
10
10
mm
C2
Distance
12
12
mm
C3
Distance
14
14
mm
G
Height
42.0
42.0
mm
H1
Distance
21
21
mm
H2
Distance
63
63
mm
H3
Distance
105
105
mm
H4
Distance
111.0
111.0
mm
M
for
M 4x6
M 4x6
N
for
M 4
M 4
P2
Length
4
4
mm
Q
Carriage length
120
120
mm
GG
Basic weight
0.371
0.371
kg
G1
Weight per 100 mm
0.212
0.212
kg