??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 May 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system LLZE 60 - Belt drive
Bill of material
LLZE60100103100539(200,0)
TYP
Type designation
LLZE 60
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
STA
Choice of carriages
AV
Drive version
L
Basic length
339 mm
CNSORDERNO
Order number
LLZE60100103100539
INFO
Datasheet
Product datasheet
LMAX
Total Length
539.000 mm
A
Height
61 mm
B
Width
26 mm
C
Length
12.4 mm
C1
Distance
18 mm
D
Diameter
37 mm
F1
Distance
36 mm
F2
Distance
30 mm
G
Height
63 mm
H1
Distance
31 mm
H2
Distance
93 mm
H3
Distance
155 mm
H4
Distance
161.5 mm
M
for
M 6x6
P1
Width
67 mm
P2
Length
7 mm
P3
Length
56 mm
Q1
Carriage length
215 mm
Q2
Carriage length
175 mm
T
for
M 6
X
Height
24.6 mm
Y
Length
34 mm
GG
Basic weight
2.99 kg
G1
Weight per 100 mm
0.49 kg
ZAP
Ø x length
ø 14 h6 x 35
R
Key
5x5x28
ZR
Belt
5M30
ZS
Pulley
130 mm/U
ZZ
Number of teeth
26