??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system LLZS 60 - Belt drive
Bill of material
LLZS6010000310525
TYP
Type designation
LLZS 60
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
L
Basic length
325 mm
CNSORDERNO
Order number
LLZS6010000310525
INFO
Data sheet
Product datasheet
LMAX
Total length
525 mm
Q1
Carriage length
215.000 mm
Q2
Carriage length
175.000 mm
A
Breite
80 mm
AB
Width x Height
60 mm
B
Breite
25 mm
C1
Distance
18 mm
C2
Distance
24 mm
C3
Height
20 mm
D
Diameter
47 mm
D1
Height
30 mm
E
Height
140.5 mm
F
Distance
42 mm
G
Height
62.5 mm
H1
Länge
31.000 mm
H2
Länge
93.000 mm
H3
Länge
155.000 mm
H4
Länge
161.500 mm
M
for
M 6x6
N
for
M 5
P2
Länge
6 mm
P3
Länge
55 mm
T
Thread
M 6
TT
for
6.000 mm
V
Breite
130 mm
GG
Basic weight
4.10 kg
G1
Weight per 100 mm
0.41 kg
ZAP
Ø x length
14 h6 x 35
R
Key
5x5x28
KP
Coupling
14
ZR
Belt
5M30
ZS
Pulley
130 mm/U
ZZ
Number of teeth
26