??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system LSR 60, 80 - Rail system without actuator
Bill of material
LSR60000000100330
TYP
Type designation
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Width
25 mm
C1
Distance
18 mm
C2
Distance
mm
C3
Height
mm
G
Height
mm
H1
Distance
mm
H2
Distance
mm
H4
Distance
mm
M
for
N
for
P2
Length
mm
Q
Length
mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg