??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2023. Please do not use for new projects.
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system LSZ 60 HP, 80 HP - Belt driven positioning systems
Bill of material
LSZ60HP10000310474
TYP
Type designation
BG
Size
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
Standard
STA
Choice of carriages
AV
Drive version
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
AB
Width
mm
B
Width
25 mm
C1
Distance
18 mm
C2
Distance
mm
C3
Height
mm
D
Diameter
mm
E
Height
mm
F
Distance
mm
G
Height
mm
H1
Length
mm
H2
Length
mm
H4
Length
mm
M
for
N
for
P1
Width
mm
P2
Length
mm
P3
Length
mm
Q
Length
mm
Q2
Length
mm
T
Thread
X
Height
mm
Y
Length
mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg
ZAP
Ø x length
R
Key
KP
Coupling
ZR
Belt
ZS
Pulley
mm/U
ZZ
Number of teeth