??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Plantco
Description
PP - BorderStyle HD® is a thick flat steel batten which is suitable for formwork of hard surfaces (coated, deactivated or stabilized concrete) and landscaping. Quick fixing without screws.
Bill of material
HD Series - BORDHDBRUT100-2300
SERIES
Series
BORDHDBRUT100-2300
LODLEVEL
LOD level
300
H
Height
mm
L
Length
2300 mm
THICKNESS
Thickness
5 mm
MATERIAL
Material
ACCESSOIRES1
Accessories
Fixing by steel junction bracket 600 x 80 x 100 mm
ACCESSOIRES2
Junction between the borders by riders
ACCESSOIRES3
Junction between the borders by riders
ACCESSOIRES4
Junction between the borders by riders
CL
Studs/Length
not included
WEIGHT
Weight
9.58 kg
DESC
Description
Edging in HD steel with corten finish, galvanized DX51DZ275, thickness 16 to 22μ, or raw. Height of 100, 120, 150, 200, 250 or 300 mm. Length 3 ml for the corten and 2.3 ml for the raw and galvanized finish. Fixing by single jumper, double jumper and junction bracket 600 x 80 x 100 mm. Type Borderstyle HD® or equivalent
MANUF
Manufacturing
Made in France