??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PP002E - Pressure sensors with two switching outputs
Bill of material
PP002E
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PP002E: Electronic pressure sensor; 0...100 bar; 0...1450 psi; 0...10 MPa; G 1/4
DESCLONG
Long Description
Electronic pressure sensor; 0...100 bar; 0...1450 psi; 0...10 MPa; G 1/4 external thread; switching signal; IO-Link; Connector; -25...90 °C; IP 68; (7 days / 1 m water depth / 0.1 bar); relative pressure
BN
Bestellnummer
PP002E
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PP-100-SBG14-QFPKG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1