您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
中文
English (United States)
PPE50-A1
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
H2 - Cam For Probe/Sensor
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{yiheda/yhd_fa/h2/ppe50.prj},{NB=PPE50-A1},{CODE=PPE50},{TYPE=Standard type for ICT testing},{MAT1=Beryllium copper},{MAT2=Phosphor bronze},{MAT3=Qin Steel Wire},{SUR=Gold-plated},{OPT=PRE50},{SHAPE=A1},{DIS=50mil/1.27mm},{STROKE=6.4mm(4.3mm)},{FORCE=150},{ELE=3},{RES=60},{FRE=200000},{LINK=webxxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PPE50 - Probe-Probe-ICT test standard type, minimum installation center distance 50mil/1.27mm, maximum stroke 6.4mm
Bill of material
PPE50-A1
CODE
Code
PPE50
TYPE
Type
Standard Type For Ict Testing
MAT1
The Needle shaft material
Beryllium Copper
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
Qin Steel Wire
SUR
Surface Treatment
Gold Plating
OPT
Optional needle sleeve
PRE50
SHAPE
Needle shaft tip shape
A1
B
H
U1
A1
B
H
U1
DIS
Installation size (min.)
50mil/1.27mm
STROKE
Stroke
6.4mm(4.3mm)
FORCE
2/3 Spring Pressure
150
gf
ELE
Rated current
3
A
RES
Contact Resistance
60
mΩ
FRE
Replacement reference use times
200000
LINK
Website
Web Links