??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
TOHO-DAISHIN IND.CO.,LTD.
Description
PR-57DC type
Bill of material
PR-5711DC
CNSORDERNO
Order number
L
Length
mm
P
Attched Pitch
mm
MNR
Number of the motor roller
VAC
Volume of air consume
NI
MASS
Mass
kg
LS1
Load in 0.5Mpa (kgf)-Speed:5(6)m/min 50Hz(60Hz)
kgf
LS2
Load in 0.5Mpa (kgf)-Speed:7(9)m/min 50Hz(60Hz)
kgf
LS3
Load in 0.5Mpa (kgf)-Speed:10(12)m/min 50Hz(60Hz)
kgf
LS4
Load in 0.5Mpa (kgf)-Speed:16(19)m/min 50Hz(60Hz)
kgf
LS5
Load in 0.5Mpa (kgf)-Speed:22(27)m/min 50Hz(60Hz)
kgf