目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
M3-PR1--
NIASA, S.A.
Options
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{niasa/accessories/pr_asmtab.prj},{NB=M3-PR1--},{SIZE=M3},{A=63},{D=38},{L=51},{WEIGHT=0.10},{AP=-},{L1=8},{R=3.0},{L2=42},{C=0},{R1=3},{PAT=44},{RS=10.5},{HOLED=28},{HOLEL=47},{HOLEC=0.0},{HOLER=1.5},{DD=8},{LL=16},{PPATH=pr_input_shaft_protection_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
NIASA, S.A.
Description
PR1 - Input shaft protection
Bill of material
M3-PR1--
CODE
Code
M3-PR1--
M3-PR1--
SIZE
Screw jack size
M3
M3
A
63
63
mm
D
38
38
mm
L
51
51
mm
WEIGHT
Weight
0.10
0.10
AP
Anticorrosion protection
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)