??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø124 with 4 bores/FIX
Bill of material
MOVET+4061408080076
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
S
base thickness
4 mm
B
usable thread lenght
mm
D
base diameter
124 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
20.5 mm
H
total height
mm
SL
maschine foot load
25000 N
INFO
Download link
Download link