??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø65 with 1 bore
Bill of material
MOVET+4061408121168
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
S
base thickness
3 mm
B
usable thread lenght
mm
A
minimum installation height maschine-bottom
32 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
11 mm
H
total height
mm
H1
total height
mm
SL
maschine foot load
20000 N
INFO
Download link
Download link