??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
MOVET
Description
Pressed line vulcanized base Ø124 with 4 bores
Bill of material
MOVET+4061408078615
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
S
base thickness
8 mm
B
usable thread lenght
mm
D
base diameter
124 mm
CH
regulation key
20 mm
F
thread
M20
G
height base
23.5 mm
H
total height
mm
SL
maschine foot load
20000 N
INFO
Download link
Download link