??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MOVET
Description
Pressed line vulcanized base Ø85 with 2 bores
Bill of material
MOVET+4061408096596
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
S
base thickness
8 mm
B
usable thread lenght
mm
D
base diameter
85 mm
CH
regulation key
20 mm
F
thread
M20
G
height base
17 mm
H
total height
mm
SL
maschine foot load
15000 N
INFO
Download link
Download link