??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
Pressure Regulators - Pressure Regulators
Bill of material
R0-RK-2
PN
Part Number
R0-RK-2
M
Model
Regulator
S
Series
F
Function
AS
Actuator Style
OSI
0 Series Input
OSO
0 Series Output
SI
11 Series Input
SO
11 Series Output
TR
Temperature Range
-20°F to 160°F
OP
Operating Pressure
30 psi to 125 psi
MIP
Max. Input Pressure
125 psi
CV
Cv Full Open
.27
FR50
Flow Rate 50 psi
9.8
FR125
Flow Rate 125 psi
22