??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
PRF1932 - Aluminium profile - Standard - Section : 19 x 32 mm
Bill of material
HPC - PRF1932-3
REF
Part number
PRF1932-3
LX
3.105 cm4
LY
1.527 cm4
L
Length
3000 mm
MAS
Weight
0.987 kg/m
INFO
Informations
Information
INFO