??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HPC
Description
PRF3232 - Aluminium profile - Standard - Section : 32 x 32 mm
Bill of material
HPC - PRF3232-3
REF
Part number
PRF3232-3
LX
4.824 cm4
LY
4.824 cm4
L
Length
3000 mm
MAS
Weight
1.288 kg/m
INFO
Informations
Information
INFO