??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
PRF4545 - Aluminium profile - Standard - Section : 45 x 45 mm
Bill of material
HPC - PRF4545-3
REF
Part number
PRF4545-3
LX
14.153 cm4
LY
14.153 cm4
L
Length
3000 mm
MAS
Weight
2.005 kg/m
INFO
Informations
Information
INFO