??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Primacy Single Series - Precision Smooth Central Locking Bed Caster
Bill of material
PS-05TPP-125-TL-CL01
PN
Part Number
PS-05TPP-125-TL-CL01
SER
Series
Primacy Single Wheel
MO
Fastening Type
Central Locking Free Swivel Models
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
CAP
Capacity
264 lbs
BR
Brake Type
H
Mount Height
6 7/32 Inch
R
Swivel Radius
4 1/32 Inch
WB
Bearing Type
Precision Ball