??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Primacy Twin Series - Smooth and Stable Central Lock Twin Wheel Caster
Bill of material
PT-05PYP-283-TL-CL01
PN
Part Number
PT-05PYP-283-TL-CL01
SER
Series
Primacy Twin Wheel
MO
Fastening Type
Central Locking Free Swivel Models
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
2 1/2 Inch
TT
Wheel Type
CAP
Capacity
286 lbs
BR
Brake Type
H
Mount Height
5 29/32 Inch
R
Swivel Radius
3 41/64 Inch
WB
Bearing Type
Precision Ball