??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ABB Automation
Description
Process Connection FEM612 - Electromagnetic Flowmeter System, Integral Mount, Wafer Style Process Connection
Bill of material
FEM612.Y0.P1.F.0015.W1.E1.Y.1.D.0.A.70.W.0.Y0
BESTNR
Order Code
FEM612
DN
Meter Size
ZOLL
Meter Size
Inch
EXP
Explosion Protection Certification
BAU
Housing Type / Housing Material / Cable Glands
STYLE
Sensor Style
PN
Process Connection Type
LMAT
Liner Material
CMAT
Process Connection Material
EDES
Electrode Design
EMAT
Measuring Electrodes Material
DET
Grounding Electrode / Full Pipe Detection
ACC
Grounding Accessories
PCL
Protection Class Transmitter / Protection Class Sensor
PS
Power Supply
DIS
Display
AUS
Outputs
LEV
Design Level
UCER
Usage Certifications
CCER
Calibration Certifications
PCER
Other Usage Certifications
FRQ
Power Supply Line Frequency
LEN
Sensor Length
DOK
Documentation Language
CONT
Configuration Type
SW
Transmitter Software Function Package
CALT
Calibration Type
CBL
Signal Cable
PL
Device Identification Plate
TEMP
Temperature Range of Installation / Ambient Temperature Range
PO
Number of Testpoints
FUNC
Verification Capability
FMK
Flange Mounting Kit
ID
mm
C
mm
D
mm
L
mm
F
mm
G
mm