??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 10
HELP_VARIABLE
Company
ABB Automation
Description
ProcessMaster FEM632 - Electromagnetic Flowmeter System, Remote Mount, Wafer Style Process Connection
Bill of material
FEM632_INCH.Y0.P1.0015.W1.E1.Y.1.D.0.A.70.Y.0.Y0.A
BESTNR
Order Code
FEM632_INCH
DN
Meter Size
ZOLL
Meter Size
Pulgada
EXP
Explosion Protection Certification
BAU
Housing Type / Housing Material / Cable Glands
PN
Process Connection Type
LMAT
Liner Material
CMAT
Process Connection Material
EDES
Electrode Design
EMAT
Measuring Electrodes Material
DET
Grounding Electrode / Full Pipe Detection
ACC
Grounding Accessories
PCL
Protection Class Transmitter / Protection Class Sensor
PS
Power Supply
DIS
Display
AUS
Outputs
LEV
Design Level
OC1
Option Card 1
OC2
Option Card 2
UCER
Usage Certifications
CCER
Calibration Certifications
PCER
Other Usage Certifications
FRQ
Power Supply Line Frequency
LEN
Sensor Length
OPT
Other Options
DOK
Documentation Language
SOURCE
Pressure Bearing Parts Material Source
TR
Tests and Reports
SHM
Sensor Housing Material
CONT
Configuration Type
SW
Transmitter Software Function Package
CALT
Calibration Type
CBL
Signal Cable
PL
Device Identification Plate
TEMP
Temperature Range of Installation / Ambient Temperature Range
PO
Number of Testpoints
FUNC
Verification Capability
FMK
Flange Mounting Kit
ID
Pulgada
C
Pulgada
D
Pulgada
L
Pulgada
F
Pulgada
G
Pulgada