??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profil 10x20 mini - ERO Profile technic
Bill of material
SP2121N0010
ARTNR
Order-No.
SP2121N0010
ABMASSE
Dimensions cross section
10x20 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
0.53 cm^4
LY
0.12 cm^4
WX
0.53 cm³
WY
0.22 cm³
A
1.29 cm³
G
0.35 mm
GEW
Weight
0.003 kg