??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profil 20x20 Radius mini - ERO Profile technic
Bill of material
SP2071N0010
ARTNR
Order-No.
SP2071N0010
ABMASSE
Dimensions cross section
20x20 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
0.60 cm^4
LY
0.60 cm^4
WX
0.55 cm³
WY
0.55 cm³
A
1.76 cm³
G
0.48 mm
GEW
Weight
0.005 kg