??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profil 20x200 mini - ERO Profile technic
Bill of material
SP2391N0010
ARTNR
Order-No.
SP2391N0010
ABMASSE
Dimensions cross section
20x200 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
582.92 cm^4
LY
7.31 cm^4
WX
58.29 cm³
WY
7.31 cm³
A
17.28 cm³
G
4.68 mm
GEW
Weight
0.047 kg