??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ERO
Description
Profil 20x40 mini - ERO Profile technic
Bill of material
SP2201N0010
ARTNR
Order-No.
SP2201N0010
ABMASSE
Dimensions cross section
20x40 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
5.10 cm^4
LY
1.48 cm^4
WX
2.55 cm³
WY
1.48 cm³
A
3.51 cm³
G
0.95 mm
GEW
Weight
0.009 kg