??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profil 20x80 mini - ERO Profile technic
Bill of material
SP2221N0010
ARTNR
Order-No.
SP2221N0010
ABMASSE
Dimensions cross section
20x80 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
38.67 cm^4
LY
2.95 cm^4
WX
9.67 cm³
WY
2.95 cm³
A
6.99 cm³
G
1.89 mm
GEW
Weight
0.019 kg