??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 40x200 - ERO Profile technic
Bill of material
SP4701N0010
ARTNR
Order-No.
SP4701N0010
ABMASSE
Dimensions cross section
40x200 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
1386.00 cm^4
LY
66.71 cm^4
WX
138.60 cm³
WY
33.36 cm³
A
33.36 cm³
G
10.52 kg/m
GEW
Weight
0.105 kg