??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ERO
Description
Profile 80x120 - ERO Profile technic
Bill of material
SP5421N0010
ARTNR
Order-No.
SP5421N0010
ABMASSE
Dimensions cross section
80x120 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
418.05 cm^4
LY
201.67 cm^4
WX
69.44 cm³
WY
50.42 cm³
A
26.20 cm³
G
7.10 kg/m
GEW
Weight
0.071 kg