??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Comepi
Description
PS_2_58
Bill of material
PS1282/V0
CODE
Code
MATCASING
Casing Material
INLETS
Class II - Double insulation
IP
IP protection rating
65
ACT
Operating head
Plastic lever
CONTACTS
Microswitch
1 (NO + NC) snap action
APP
Approvals
CE, IMQ, UL, EAC,CSA, CCC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
TEMP
Operating Temperatures
-25 / +70 °C
TEMPSTOCK
Stock Temperatures
-30 / +80 °C
SHOCK
Protection against electrical shocks
Class II - Double insulation
UI
Rated Insulating Voltage Ui
690 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
UIMPCONT
Rated impulsive voltage
6 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 6A / 120V - 6A / 400V - 4A Vac - A
IEDC
Rated Operational Current DC-13
24V - 6A / 125V - 0.55A / 250V - 0.4A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
Screws with cable clamp plate M3.5 (+, -) pozidriv 2
CABLESIN
Connecting Cables Dimensions
0,75 … 2,5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
30
B10D
B10d (million of operations)
30