??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
PS2 - 3-Phase Busbar for MS165/MO165
Bill of material
ABB - 1SAM401920R1003 + PS2-3-0-125 3-phase busbar for 3 MS165, Ie=125A
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
3-Phase Busbar
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000351
Number of phases
3
EF001391
Number of poles
EF007241
Suitable for number of devices
EF007504
Module width
18 mm
EF000649
Cross section
25 mm²
EF001438
Length
mm
EF002950
Width in number of modular spacings
EF001389
Rated permanent current Iu
125 A
EF003961
Type of electric connection
Pin
EF000019
Insulated
true
EF002993
Rated surge voltage
8 kV
EF001444
Conditioned rated short-circuit current Iq
100 kA
EF007357
Max. rated operation voltage Ue
690 V
EF007050
Rated short-time withstand current lcw
100 kA
EF007218
Suitable for devices with N-conductor
false
EF007217
Suitable for devices with auxiliary switch
EF000007
Colour
Grey
CTN
Customs tariff number
85366990
WEBLINK
Deeplink product page
Link to product detail page