??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA123-2
Bill of material
PSA123-2
PN
Part Number
PSA123-2
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 36W, Output 12VDC, 3A, Input 15-40VDC
POWER
Power
36 W
OV
Output Voltage
12 VDC
OC
Output Current
3 A
VIN
Voltage Input
15-40 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-10 to 50 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
Iout 1
3 A