??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA241.5-9IRG
Bill of material
PSA241.5-9IRG
PN
Part Number
PSA241.5-9IRG
DESC
Description
DC-DC Melcher™ Positive Switching Regulator, Power 36W, Output 24VDC, 1.5A, Input 31-144VDC, Inhibit Input, Control Input for Output Voltage Adjustment, RoHS Compliant
POWER
Power
36 W
OV
Output Voltage
24 VDC
OC
Output Current
1.5 A
VIN
Voltage Input
31-144 VDC
MT
Mounting Type
Through Hole
ISOLATION
Isolation
Non-Isolated
OT
Operating Temperature
-40 to 71 °C
DIMENSION
Dimension
70.1 x 50.8 x 25.4
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
1.5 A
AFO
Auxiliary functions and options
Inhibit input, Control input for output voltage adjustment